GES2 mounting support with single socket, switched and for data socket installation
Type MT 2BS SS0 LJ6C
Item no. 7407761
EAN 4012195774051



Item no. / Type
7407761 / MT 2BS SS0 LJ6C
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support for installation units of nominal size 2 with mounting single BS socket, type OBO, and 2 mounting openings for data sockets, type LJ6C. Direction of insertion 90°.
Socket with increased touch protection. With screw connection, 3-pole, 13 A, 250 V~, corresponds to BS 1363.
Socket with increased touch protection. With screw connection, 3-pole, 13 A, 250 V~, corresponds to BS 1363.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,4761 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4761 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4761 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT 2BS SS0 LJ6C
7407761
MT 2BS SS0 LJ6C
Item no.
7407761
