GES R2 as an assembly kit
Type GES R2 Ni V SFB
Item no. 7408844
EAN 4012196975426



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Round GES R2 service outlet with hinged cover, floor covering protection frame and UD GES R2 screed socket for installation in floors with screed structures in internal areas. Installation unit with a double power socket with a 33° insertion direction. At the side, next to the socket, there is space for an optional two connection sockets for data technology applications. When closed, the installation unit can be wet-cleaned. The minimum installation depth is 85 mm. Surface: Nickel-plated.
Technical data
Technical data
| Screed height, min. | 85 mm |
|---|---|
| Screed height, max. | 130 mm |
| Floor height, min. | 85 mm |
| Floor height, max. | 130 mm |
| Protection rating | IP66 |
| Installation diameter | 122 |
| Floor care | Wet |
| Frame version | Carpet protection frame |
| Installation depth | 85 mm |
| External diameter | 140 mm |
| Protection rating IK code | IK10 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP66 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Opening mechanism | Locking slider |
| ROHS-conformant | Exempt |
| Dimension | 140x140x85 |
| Material | Die-cast zinc |
| Product series | GES R2 |
Environmental Data
11,4727 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 11,4727 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,4727 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor care
Protection rating (IP) when unused
Vertical load, small area
Opening mechanism
Material
Item no.
GES R2 Ni V SFB
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
7408844
GES R2 Cr V SFB
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
7408845
GES R2 Ni V SFB
Item no.
7408844
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc
GES R2 Cr V SFB
Item no.
7408845
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc
