Generator connection box, type 1+2, to 900 V DC with disconnection switch (32 A) 1 x 1 string
Type VG-BC DC-TS900
Item no. 5088635
EAN 4012195981176



Item no. / Type
5088635 / VG-BC DC-TS900
Protection rating
IP65
Smallest selling unit: 1 piece
1piece
piece
Description
System solution for circuit breaker photovoltaic inverter with 1 MPP tracker
• Varistor arrester, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• Low DC protection level: < 3.0 kV (Voc max = 900 V DC with V25-B+C/0-450PV)
• Circuit breaker (1,000 V; 32 A) for secure switch-off of the DC string cable
• Per protection device there is 1 terminal up to 6 mm² pre-mounted in the housing, up to 30 A DC per terminal
• Pre-mounted in polycarbonate housing (IP65), UV-resistant for use outside, including cable gland kit
For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!
• Varistor arrester, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• Low DC protection level: < 3.0 kV (Voc max = 900 V DC with V25-B+C/0-450PV)
• Circuit breaker (1,000 V; 32 A) for secure switch-off of the DC string cable
• Per protection device there is 1 terminal up to 6 mm² pre-mounted in the housing, up to 30 A DC per terminal
• Pre-mounted in polycarbonate housing (IP65), UV-resistant for use outside, including cable gland kit
For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!
Technical data
Technical data
| Number of inputs | 1 |
|---|---|
| Network form | DC |
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP65 |
| Type of entry | Gland |
| Depth | 122 mm |
| Remote signalling | no |
| Lightning surge current (10/350 μs) | 7 kA |
| Maximum continuous voltage DC | 900 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Installation type | Pre-mounted in the housing |
| Max. mains-side overcurrent protection | 160 |
| Version for | Type 1+2 and Benedikt LS32-SMA-A4 DC isolator |
| DC network form | yes |
| IT network form | no |
| TN network form | no |
| TN-C network form | no |
| TN-C-S network form | no |
| TN-S network form | no |
| TT network form | no |
| Other network form | no |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 900V DC |
| Colour | Light grey; RAL 7035 |
| Number of cable entries | 16 |
| Max. Input voltage DC | 900 V |
| String fuse | Without |
| Monitoring function | no |
| Max. Input current per string | 30 A |
| Max. Output current | 30 A |
| Number of string inputs | 1 |
| Equipped with load-break switch | yes |
| Number of MPPTs | 1 |
| Entries per MPPT | 1 |
| Exits per MPPT | 1 |
| Product series | PV-ÜSS |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 0,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 6 mm² |
| Anschlussart Generatoranschlusskasten | Tension spring terminal |
Environmental Data
3,4202 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,4202 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,4202 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (2)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Item no.
VG-BC DC-TS900
IP65
5088635
VG-BC DC-TS900
Item no.
5088635
Protection rating
IP65

