FT Vario quick connector
Type 249 6-16 ST
Item no. 5311441
EAN 4012197405410




Item no. / Type
5311441 / 249 6-16 ST
Fit
Rd 8-10 / Ø 6-16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Quick connector to create T, cross and parallel connections. Mounting with stainless steel M10 x 40 screws. Suitable for reinforced steels Ø 6–16 mm and flat conductors Ø 8–10 mm. Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305).
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Multipurpose connection clamp |
| Suitable for connection | Round conductor Rd 8-10 /Reinforcing steel ø 6-16 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 8 mm |
| Round conductor diameter, conductor 1, max. | 10 mm |
| Round conductor diameter, conductor 2, min. | 6 mm |
| Round conductor diameter, conductor 2, max. | 16 mm |
| Fit | Rd 8-10 / Ø 6-16 mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension A | 40 mm |
|---|---|
| Dimension B | 49 mm |
Environmental Data
0,5711 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5711 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5711 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 6-16 ST
Rd 8-10 / Ø 6-16
5311441
249 6-16 ST
Item no.
5311441
Fit
Rd 8-10 / Ø 6-16
