Frame seal
Type FD 250-2
Item no. 7400784
EAN 4012195090847



Item no. / Type
7400784 / FD 250-2
Smallest selling unit: 1 piece
1piece
piece
Description
Frame seal as flat seal of nominal size 250-2 and 250-3 for UZD/UGD underfloor sockets.
Technical data
Technical data
| Nominal size for device installation units | 250 |
|---|---|
| ROHS-conformant | yes |
| Material | foam rubber |
Environmental Data
0,3996 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3996 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3996 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FD 250-2
7400784
FD 250-2
Item no.
7400784

