Frame eyelet
Type 869 M8X40 G
Item no. 3472086
EAN 4012195309550



Item no. / Type
3472086 / 869 M8X40 G
Thread
M8
Breaking load
2 kN
Smallest selling unit: 25 piece
25piece
piece
Description
Frame eyelet M8 x 40mm
Technical data
Dimensions
| Length | 70 mm |
|---|
Technical data
| Thread | M8 |
|---|---|
| Plastic-covered | no |
| Breaking load | 2 kN |
| ROHS-conformant | yes |
| Shank length | 40 |
| Thread length | 36 mm |
| hook diameter | 20 mm |
| Dimension | M8x40mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Breaking load
Item no.
869 M8X40 G
M8
2
3472086
869 M8X40 G
Item no.
3472086
Thread
M8
Breaking load
2

