Frame cassette for cord outlet, RKS, nominal size 350-3, stainless steel
Type RKS V3 15
Item no. 7406526
EAN 4012195108719



Item no. / Type
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Frame cassette for cord outlet, for UZD350-3, for the installation of accessories in dry or wet-cleaned floors for indoor use.
Technical data
Dimensions
| Dimension A | 424 mm |
|---|---|
| Dimension B | 388 mm |
| Dimension C | 382 mm |
| Dimension h | 15 mm |
Technical data
| Floor covering thickness | 13 mm |
|---|---|
| Floor care | Dry |
| Cable outlet version | Swivellable cord outlet |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | no |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| ROHS-conformant | yes |
| Dimension | 383x383x15 |
| Material | Stainless steel 1.4301 |
| Product series | RKS |
Environmental Data
28,9295 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 28,9295 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 28,9295 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Dimension h
Item no.
RKS V3 15
13
15
7406526
RKS V3 20
18
20
7406530
RKS V3 25
23
25
7406534
Floor covering thickness
Dimension h
RKS V3 15
Item no.
7406526
Floor covering thickness
13
Dimension h
15
RKS V3 20
Item no.
7406530
Floor covering thickness
18
Dimension h
20
RKS V3 25
Item no.
7406534
Floor covering thickness
23
Dimension h
25
