Four fastening brackets for GES in system bases of thicknesses of up to 85 mm
Type BW4 85
Item no. 7404586
EAN 4012196632701



Item no. / Type
7404586 / BW4 85
Smallest selling unit: 1 PU
1PU
PU
Description
Fastening bracket for the installation of service outlets in floor structures with a thickness of up to 90 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,9798 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9798 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9798 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BW4 85
7404586
BW4 85
Item no.
7404586

