Foot plate for wide-span systems
Type WFP 110 FT
Item no. 6232500
EAN 4012196423583



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Base plate for accepting wide span systems, for example, for vertical routing of wide span cable trays.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 380 mm |
|---|---|
| Width | 200 mm |
| Height | 110 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for panel fastening | no |
| Suitable for profile shapes | C profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
6,7206 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,7206 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,7206 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WFP 160 FT
6232510
WFP 110 FT
6232500
WFP 160 FT
Item no.
6232510
WFP 110 FT
Item no.
6232500

