Folding clamp up to 7 mm plate thickness
Type 269 8-10
Item no. 5317010
EAN 4012195420439




Item no. / Type
5317010 / 269 8-10
Fit
Rd 8-10 mm
Clamping range, max.
7 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• Plate thickness to 7 mm
• For cable routing across and parallel to the plate with 4 hexagonal bolts M6 x 16
• Meets the requirements of VDE 0185-305 (IEC 62305)
• For cable routing across and parallel to the plate with 4 hexagonal bolts M6 x 16
• Meets the requirements of VDE 0185-305 (IEC 62305)
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 35 mm |
| Height | 28 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Folding clamp |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8/10mm |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
| Clamping range, max. | 7 mm |
Environmental Data
0,6686 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6686 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6686 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Clamping range, max.
Item no.
269 8-10
Rd 8-10
7
5317010
269 8-10
Item no.
5317010
Fit
Rd 8-10
Clamping range, max.
7



