Folding clamp up to 5 mm plate thickness A2
Type 271 8-10 VA
Item no. 5317481
EAN 4012195850861




Item no. / Type
5317481 / 271 8-10 VA
Fit
Rd 8-10 mm
Clamping range, max.
5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Plate thickness to 5 mm
• For conductor routing transverse and longitudinal to plate
• With 4 hexagonal bolts M6 x 12
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• 271 Cu: with hexagonal bolts stainless steel (VA)
• For conductor routing transverse and longitudinal to plate
• With 4 hexagonal bolts M6 x 12
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• 271 Cu: with hexagonal bolts stainless steel (VA)
Technical data
Dimensions
| Length | 64 mm |
|---|---|
| Width | 50 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Folding clamp |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8/10mm |
| Material | Stainless steel 1.4301 |
| Clamping range, max. | 5 mm |
Environmental Data
0,6783 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6783 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6783 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Clamping range, max.
Item no.
271 8-10 VA
Rd 8-10
5
5317481
271 8-10 VA
Item no.
5317481
Fit
Rd 8-10
Clamping range, max.
5



