Folding clamp Rd 8-10 up to 10 mm plate thickness A2
Type 270 8-10 VA
Item no. 5317208
EAN 4012195893158




Item no. / Type
5317208 / 270 8-10 VA
Fit
Rd 8-10 mm
Clamping range, max.
10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Metal thickness to 10 mm
• For conductor routing transverse and in parallel to the plate
• Corresponds to the requirements to DIN V VDE V 0185-3 section 4.5
• For conductor routing transverse and in parallel to the plate
• Corresponds to the requirements to DIN V VDE V 0185-3 section 4.5
Technical data
Dimensions
| Length | 56 mm |
|---|---|
| Width | 30 mm |
| Height | 28 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Folding clamp |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8/10mm |
| Material | Stainless steel 1.4301 |
| Clamping range, max. | 10 mm |
Environmental Data
0,7134 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7134 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7134 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Clamping range, max.
Item no.
270 8-10 VA
Rd 8-10
10
5317208
270 8-10 VA
Item no.
5317208
Fit
Rd 8-10
Clamping range, max.
10



