Folding and construction clamp, 10−20 mm
Type 5004 DIN-FT 20
Item no. 5304504
EAN 4012195416418



Item no. / Type
Fit
Clamping range, max.
Clamping range, min.
Smallest selling unit: 10 piece
10piece
piece
Description
• Flange thickness to 12 or 10−20 mm
• With pre-mounted fix contact clamping screw 5000
• 2 hexagonal bolts M8 x 20, bolts made of hot galvanised steel
• Terminal block made of malleable iron, hot galvanised
• Mounting of the round conductors either vertical or transverse to structure
• Corresponds to the requirements of DIN VDE 0185-305-3
• With pre-mounted fix contact clamping screw 5000
• 2 hexagonal bolts M8 x 20, bolts made of hot galvanised steel
• Terminal block made of malleable iron, hot galvanised
• Mounting of the round conductors either vertical or transverse to structure
• Corresponds to the requirements of DIN VDE 0185-305-3
Technical data
Dimensions
| Length | 63 mm |
|---|---|
| Width | 38 mm |
| Dimension L | 63 mm |
| Dimension t | 25 mm |
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Clamping screw |
| Type of connector | Clamp connector |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 20mm |
| Surface | Hot-dip galvanised |
| Material | Cast steel |
| Clamping range, min. | 10 mm |
| Clamping range, max. | 20 mm |
Environmental Data
0,6423 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6423 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6423 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Clamping range, max.
Clamping range, min.
Item no.
5004 DIN-FT 12
Rd 8-10
12
5304407
5004 DIN-FT 20
Rd 8-10
20
10
5304504
Clamping range, max.
5004 DIN-FT 12
Item no.
5304407
Fit
Rd 8-10
Clamping range, max.
12
5004 DIN-FT 20
Item no.
5304504
Fit
Rd 8-10
Clamping range, min.
10
Clamping range, max.
20


