Foam seal, duct height 80 mm
Type PLM CO 0810
Item no. 7218160
EAN 4012197273637



Item no. / Type
7218160 / PLM CO 0810
Smallest selling unit: 1 piece
1piece
piece
Description
Flexibly adjustable foam seal for PYROLINE® Rapid PLM installation duct to seal cable bundles or cables with a large external diameter for cable exits from the installation duct. The surface must be additionally sealed with the ASX ablation coating.
Technical data
Dimensions
| Dimension B | 100 mm |
|---|---|
| Dimension H | 80 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 80x40x100 |
| Material | Foam |
| Colour | White |
| Product series | PYROLINE® rapid PLM |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM CO 0810
7218160
PLM CO 0810
Item no.
7218160

