Flush-mounted connection box 80
Type UV 80 K
|Item no. 2003112
|EAN 4012195020479




Item no. / Type
2003112 / UV 80 K
Height
45 mm
No. of entries
18
for pipe diameter
16/19 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Flush-mounted connection box for clamping terminals, for use in masonry with an installation depth of at least 45 mm. With cover and cover screws (15 mm). Flat cover edge, roughened surface.
• 6 side entries of Ø 19 mm
• 4 side entries of Ø 21.5 mm
• 4 side entries for flat cables/ribbon cables
• 2 entries of Ø 21.5 mm in the base
• 2 entries for flat cables/ribbon cables at the base
• 6 side entries of Ø 19 mm
• 4 side entries of Ø 21.5 mm
• 4 side entries for flat cables/ribbon cables
• 2 entries of Ø 21.5 mm in the base
• 2 entries for flat cables/ribbon cables at the base
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 80 mm |
| Height | 45 mm |
| Dimension L | 85 mm |
| Dimension A | 102 mm |
| Dimension B | 97 mm |
| Dimension H | 45 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Floor height, min. | 47 mm |
| Halogen-free | no |
| No. of entries | 18 |
| Entry from rear | no |
| Protection rating | IP20 |
| Sealable | no |
| Maintain electrical functions | Without |
| Type of housing penetration | Pre-marking |
| With screening | no |
| for pipe diameter | 16/19 mm |
| With bolts | no |
| Airtight | no |
| With nail strap | no |
| Support | Without |
| Nominal cross-section, min. | 4 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 80x80x45 |
| Material | Polystyrene |
| Colour | Black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,1683 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1683 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1683 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
No. of entries
for pipe diameter
Item no.
UV 80 K
45
18
16/19 mm
2003112
UV 80 K
Item no.
2003112
Height
45
No. of entries
18
for pipe diameter
16/19 mm

