Flush-mounted connection box 250
Type UV 250 K
Item no. 2003136
EAN 4012195024071




Item no. / Type
2003136 / UV 250 K
Height
65 mm
No. of entries
40
Smallest selling unit: 10 piece
10piece
piece
Description
Flush-mounted connection box for clamping terminals, for use in masonry with an installation depth of at least 65 mm. With cover and cover screws (15 mm). Flat cover edge, roughened surface.
• 8 side combination pipe entries of Ø 34.6/28.5 mm
• 8 side combination pipe entries of Ø 28.5/21.5 mm
• 8 side entries for flat cables/ribbon cables
• 8 side combination pipe entries of Ø 34.6/28.5 mm
• 8 side combination pipe entries of Ø 28.5/21.5 mm
• 8 side entries for flat cables/ribbon cables
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 250 mm |
| Height | 65 mm |
| Dimension A | 328 mm |
| Dimension B | 260 mm |
| Dimension H | 65 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Floor height, min. | 67 mm |
| Halogen-free | no |
| No. of entries | 40 |
| Entry from rear | no |
| Protection rating | IP20 |
| Sealable | no |
| Maintain electrical functions | Without |
| Type of housing penetration | Pre-marking |
| With screening | no |
| With bolts | no |
| Airtight | no |
| With nail strap | no |
| Support | Without |
| Nominal cross-section, min. | 16 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 250x250x65 |
| Material | Polystyrene |
| Colour | Black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
1,6208 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6208 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6208 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
No. of entries
Item no.
UV 250 K
65
40
2003136
UV 250 K
Item no.
2003136
Height
65
No. of entries
40

