Flush-mounted connection box 150
Type UV 150 K
Item no. 2003124
EAN 4012195023777




Item no. / Type
2003124 / UV 150 K
Height
65 mm
No. of entries
24
Smallest selling unit: 16 piece
16piece
piece
Description
Flush-mounted connection box for clamping terminals, for use in masonry with an installation depth of at least 65 mm. With cover and cover screws (15 mm). Flat cover edge, roughened surface.
• 4 side combination pipe entries of Ø 34.6/28.5 mm
• 8 side combination pipe entries of Ø 28.5/21.5 mm
• 8 side entries for flat cables/ribbon cables
• 2 entries of Ø 34.6 and 28.5 mm in the base
• 2 entries for flat cables/ribbon cables at the base
• 4 side combination pipe entries of Ø 34.6/28.5 mm
• 8 side combination pipe entries of Ø 28.5/21.5 mm
• 8 side entries for flat cables/ribbon cables
• 2 entries of Ø 34.6 and 28.5 mm in the base
• 2 entries for flat cables/ribbon cables at the base
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 150 mm |
| Height | 65 mm |
| Dimension A | 200 mm |
| Dimension B | 170 mm |
| Dimension H | 65 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Floor height, min. | 67 mm |
| Halogen-free | no |
| No. of entries | 24 |
| Entry from rear | no |
| Protection rating | IP20 |
| Sealable | no |
| Maintain electrical functions | Without |
| Type of housing penetration | Pre-marking |
| With screening | no |
| With bolts | no |
| Airtight | no |
| With nail strap | no |
| Support | Without |
| Nominal cross-section, min. | 16 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 150x150x65 |
| Material | Polystyrene |
| Colour | Black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,5375 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5375 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5375 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
No. of entries
Item no.
UV 150 K
65
24
2003124
UV 150 K
Item no.
2003124
Height
65
No. of entries
24

