Flush-mounted connection box 100
Type UV 100 K
Item no. 2003118
EAN 4012195023715



Item no. / Type
2003118 / UV 100 K
Height
45 mm
No. of entries
32
Smallest selling unit: 50 piece
50piece
piece
Description
Flush-mounted connection box for clamping terminals, for use in masonry with an installation depth of at least 45 mm. With cover and cover screws (15 mm). Flat cover edge, roughened surface.
• 4 side combination pipe entries of Ø 28.5/21.5 mm
• 8 side entries of Ø 21.5 mm
• 8 side entries for flat cables/ribbon cables
• 2 combination pipe entries of Ø 28.5/21.5 mm at the base
• 2 entries for flat cables/ribbon cables at the base
• 4 side combination pipe entries of Ø 28.5/21.5 mm
• 8 side entries of Ø 21.5 mm
• 8 side entries for flat cables/ribbon cables
• 2 combination pipe entries of Ø 28.5/21.5 mm at the base
• 2 entries for flat cables/ribbon cables at the base
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 100 mm |
| Height | 45 mm |
| Dimension L | 107 mm |
| Dimension A | 130 mm |
| Dimension B | 114 mm |
| Dimension H | 45 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Floor height, min. | 47 mm |
| Halogen-free | no |
| No. of entries | 32 |
| Entry from rear | no |
| Protection rating | IP20 |
| Sealable | no |
| Maintain electrical functions | Without |
| Type of housing penetration | Pre-marking |
| With screening | no |
| With bolts | no |
| Airtight | no |
| With nail strap | no |
| Support | Without |
| Nominal cross-section, min. | 6 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 100x100x45 |
| Material | Polystyrene |
| Colour | Black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,2339 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2339 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2339 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
No. of entries
Item no.
UV 100 K
45
32
2003118
UV 100 K
Item no.
2003118
Height
45
No. of entries
32

