Flush-mount unit for data technology, type RM
Type DTE-RW G2RM1
|Item no. 6119490
|EAN 4012196410415



Item no. / Type
6119490 / DTE-RW G2RM1
With dust protection
yes
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Installation unit to accommodate two type RM data technology modules, suitable for installation in Rapid 80 device installation trunking systems and ISS service poles. The type RM data technology support is suitable for accepting the following data connection modules: OBO (type): ASM-C5, ASM-C5 G, ASM-C6 and ASM-C6 G; R&M: Cat. 5 and Cat. 6 modules without support plate.
Installation unit, consisting of:
- Mounting support, single, type 71MT1 45
- Data technology support, straight outlet, type DTG-2RM, colour: see table
- Cover frame AR45, single, without labelling panel, colour: pure white
For installation in Rapid 80 device installation trunking and ISS service poles.
Installation unit, consisting of:
- Mounting support, single, type 71MT1 45
- Data technology support, straight outlet, type DTG-2RM, colour: see table
- Cover frame AR45, single, without labelling panel, colour: pure white
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data
Dimensions
| Length | 84 mm |
|---|---|
| Width | 84 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | yes |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 24,3 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with full cover plate |
| Use | Modular jack |
| Labelling panel | With labelling panel |
| Mounting type | Device installation duct |
| ROHS-conformant | yes |
| Dimension | 84x84x59mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® data technology |
Environmental Data
0,4299 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4299 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4299 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
With dust protection
Colour
Item no.
DTE-RW G2RM1
yes
Pure white; RAL 9010
6119490
DTE-RW G2RM1
Item no.
6119490
With dust protection
yes
Colour
Pure white; RAL 9010

