Flush-mount unit for data technology, type C
Type DTE-RW G2C1
|Item no. 6119492
|EAN 4012196410439



Item no. / Type
6119492 / DTE-RW G2C1
With dust protection
yes
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Installation unit to accommodate two type C data technology modules, suitable for installation in Rapid 80 device installation trunking systems and ISS service poles. The type C data technology support is suitable for accepting the following data connection modules: BTR (Keystone design): Cat. 6A module and UAE module; Corning: modules with Keystone seat; CobiNet: CobiDat KS module; Dätwyler: KS-T, KS-TS, MS-K and KU-T; EKU: E-Stone; Harting: Prelink Keystone Cat. 6A; Fixlink Keystone Cat. 6A; Komos: KDM 500 module; Leoni Kerpen: MegaLine Keystone Cat. 6A; OBO: Type ASM-C6A and ASM-C6A G; R&M: Cat. 6A with Keystone fastening; Rutenbeck: UM and UMflex; SETEC: UKJ and XKJ; Telegärtner: AMJ and UMJ.
Installation unit, consisting of:
- Mounting support, single, type 71MT1 45
- Data technology support, straight outlet, type DTG-2C, colour: see table
- Cover frame AR45, single, without labelling panel, colour: pure white
For installation in Rapid 80 device installation trunking and ISS service poles.
Installation unit, consisting of:
- Mounting support, single, type 71MT1 45
- Data technology support, straight outlet, type DTG-2C, colour: see table
- Cover frame AR45, single, without labelling panel, colour: pure white
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data
Dimensions
| Length | 84 mm |
|---|---|
| Width | 84 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | yes |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 24,3 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with full cover plate |
| Use | Modular jack |
| Labelling panel | With labelling panel |
| Mounting type | Device installation duct |
| ROHS-conformant | yes |
| Dimension | 84x84x59mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® data technology |
Environmental Data
0,4006 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4006 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4006 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
With dust protection
Colour
Item no.
DTE-RW G2C1
yes
Pure white; RAL 9010
6119492
DTE-RW G2C1
Item no.
6119492
With dust protection
yes
Colour
Pure white; RAL 9010

