Floor trunking BK 7018
Type BK 7018
Item no. 6132327
EAN 4012196727643


Item no. / Type
6132327 / BK 7018
Length
2000 mm
Colour
Stone grey; RAL 7030
Smallest selling unit: 2 m
2m
m
Description
Floor trunking for covered cable routing in internal areas.
With snap-on cover and base, with base perforation for direct wall mounting. Change the direction with the fittings and close the trunking ends with end pieces. Service outlet for installing power and data technology.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 70 mm |
| Height | 18 mm |
Technical data
| Material | Polyvinylchloride |
|---|---|
| Colour | Stone grey; RAL 7030 |
Downloads
0 selected
Data sheet (1)
Declarations (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BK 7018
2000
Stone grey; RAL 7030
6132327
BK 7018
Item no.
6132327
Length
2000
Colour
Stone grey; RAL 7030
