Floor trunking BK 1874
Type BK 1874
Item no. 6020809
EAN 4012197430399



Item no. / Type
6020809 / BK 1874
Length
2000 mm
Colour
Stone grey; RAL 7030
Smallest selling unit: 2 m
2m
m
Description
Floor trunking upper and bottom part for mounting directly onto the floor.
Possible connection of individual trunking sections with the joint connector art. no. 6116752
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 73 mm |
| Height | 18 mm |
Technical data
| Halogen-free | no |
|---|---|
| Cover version | Loose |
| ROHS-conformant | yes |
| Base perforation | 1 |
| Trunking depth | 20 mm |
| Dimension | 2000x74,3x18 |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
Environmental Data
1,1187 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1187 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,1187 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BK 1874
2000
Stone grey; RAL 7030
6020809
BK 1874
Item no.
6020809
Length
2000
Colour
Stone grey; RAL 7030
