Floor support
Type BOS800
Item no. 6288904
EAN 4012195149576



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Floor support for mounting device installation trunking in front of window facades.
The mesh slats are simply attached to the slat holder.
The mesh slats are simply attached to the slat holder.
Technical data
Dimensions
| Length | 780 mm |
|---|---|
| Width | 35 mm |
| Height | 50 mm |
Technical data
| Trunking mounting | Screw |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Version for | 800−900 mm |
| Fastening type | Screw-on |
| Version for | Floor mounting |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 800mm |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
6,5199 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,5199 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,5199 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BOS400
6288900
BOS600
6288902
BOS800
6288904
BOS400
Item no.
6288900
BOS600
Item no.
6288902
BOS800
Item no.
6288904
