Floor support
Type BOS400
Item no. 6288900
EAN 4012195149552



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Floor support for mounting device installation trunking in front of window facades.
The mesh slats are simply attached to the slat holder.
The mesh slats are simply attached to the slat holder.
Technical data
Dimensions
| Length | 380 mm |
|---|---|
| Width | 35 mm |
| Height | 50 mm |
Technical data
| Trunking mounting | Screw |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Version for | 400−500 mm |
| Fastening type | Screw-on |
| Version for | Floor mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 400mm |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
4,3824 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3824 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,3824 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BOS400
6288900
BOS600
6288902
BOS800
6288904
BOS400
Item no.
6288900
BOS600
Item no.
6288902
BOS800
Item no.
6288904

