Floor socket UDHOME-ONE, with brush outlet, with floor covering recess, unequipped, stainless steel
Type UDHOME-ONE BN15
Item no. 7368357
EAN 4012197366896



Item no. / Type
7368357 / UDHOME-ONE BN15
Cover version
Floor covering recess
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor socket for use in dry-cleaned system and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to the upper edge of the floor covering with 4 height-adjustment supports. The minimum installation depth is 75 mm, the height-adjustment range is +30 mm. Frame and stainless steel cover visible in the floor covering. Cover with floor covering recess and brush outlet for routing cables. Empty housing for one Modul 45® installation device and one data socket. The data technology support for the data socket is to be ordered separately. The space is closed with a blind plate when delivered.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 75 mm |
| Dimension h | 75 mm |
Technical data
| Screed height, min. | 75 mm |
|---|---|
| Screed height, max. | 105 mm |
| Floor height, min. | 75 mm |
| Floor height, max. | 105 mm |
| No. of entries | 6 |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Height-adjustment range, min. | 75 mm |
| Height-adjustment range, max. | 105 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 2 |
| Seal installation option | no |
| Length of installation dimensions | 144 mm |
| Wide installation dimensions | 144 mm |
| Length of external dimensions | 140 mm |
| Wide external dimensions | 140 mm |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Suitable for wet care | no |
| Installation depth | 75 mm |
| With floor covering recess | yes |
| Floor covering protection frame | no |
| Cable outlet version | Brush bar |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Suitable for outdoor use | no |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Equipment | Empty housing |
| ROHS-conformant | Exempt |
| Dimension | 140x140x75 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | UDHOME-ONE |
Environmental Data
11,0264 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,0264 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,0264 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME-ONE BN15
Floor covering recess
7368357
UDHOME-ONE BN15
Item no.
7368357
Cover version
Floor covering recess


