Floor rail for Flexkanal
Type FLK-BS2
Item no. 6154983
EAN 4012196278718



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
The Flexkanal is pushed directly into the floor rail. The ramp on both sides reduces the risk of stumbling.
Technical data
Dimensions
| Length | 2000 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 2000mm |
| Colour | Anthracite grey; RAL 7016 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FLK-BS1
6154980
FLK-BS2
6154983
FLK-BS1
Item no.
6154980
FLK-BS2
Item no.
6154983
