Floor plate for ISSDM45
Type ISSBPDM45RW
|Item no. 6290347
|EAN 4012195817017



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Floor plate with 30 mm visible edge and four fixing holes Ø 8.5 mm.
Technical data
Dimensions
| Length | 185 mm |
|---|---|
| Width | 135 mm |
| Height | 3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| xxxxx. | no |
| Dimension | 185x135x3 |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
1,8506 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8506 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8506 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ISSBPDM45RW
185
135
3
Pure white; RAL 9010
6290347
ISSBPDM45WA
185
135
3
White aluminium; RAL 9006
6290348
Colour
ISSBPDM45RW
Item no.
6290347
Length
185
Width
135
Height
3
Colour
Pure white; RAL 9010
ISSBPDM45WA
Item no.
6290348
Length
185
Width
135
Height
3
Colour
White aluminium; RAL 9006

