Floor plate for ISS70110
Type ISSBP70110RW
Item no. 6290100
EAN 4012195161578



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Floor plate with 30 mm visible edge and four fastening holes Ø 8.5 mm. The floor plate is suitable for installation on the service poles of type ISS70110.
Technical data
Dimensions
| Length | 170 mm |
|---|---|
| Width | 130 mm |
| Height | 3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| xxxxx. | no |
| Dimension | 170x130x3 |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
1,6874 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6874 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6874 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ISSBP70110RW
170
130
3
Pure white; RAL 9010
6290100
ISSBP70110WA
170
130
3
White aluminium; RAL 9006
6290104
Colour
ISSBP70110RW
Item no.
6290100
Length
170
Width
130
Height
3
Colour
Pure white; RAL 9010
ISSBP70110WA
Item no.
6290104
Length
170
Width
130
Height
3
Colour
White aluminium; RAL 9006

