Floor plate for ISS140110
Type ISSBP140110WA
|Item no. 6290134
|EAN 4012195161769




Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Floor plate with 30 mm visible edge and four fastening holes Ø 8.5 mm. The floor plate is suitable for installation on the service poles of type ISS140110.
Technical data
Dimensions
| Length | 170 mm |
|---|---|
| Width | 200 mm |
| Height | 3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| xxxxx. | no |
| Dimension | 200x170x3 |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | White aluminium; RAL 9006 |
| Product series | ISS |
Environmental Data
2,6759 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6759 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,6759 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ISSBP140110RW
170
200
3
Pure white; RAL 9010
6290130
ISSBP140110WA
170
200
3
White aluminium; RAL 9006
6290134
Colour
ISSBP140110RW
Item no.
6290130
Length
170
Width
200
Height
3
Colour
Pure white; RAL 9010
ISSBP140110WA
Item no.
6290134
Length
170
Width
200
Height
3
Colour
White aluminium; RAL 9006


