Floor plate for industrial pole
Type ISS160160BP WA
Item no. 6290416
EAN 4012196191499



Item no. / Type
6290416 / ISS160160BP WA
Length
250 mm
Width
250 mm
Height
8 mm
Colour
White aluminium; RAL 9006
Smallest selling unit: 1 piece
1piece
piece
Description
Plate to fasten the ISS industrial pole to the floor. The scope of delivery comprises of four fastening screws to mount the floor plate onto the pole profile and two sealing plugs to make the compressed air channels airtight.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 250 mm |
| Height | 8 mm |
Technical data
| Halogen-free | yes |
|---|---|
| xxxxx. | no |
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 250x250x8 |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | White aluminium; RAL 9006 |
| Product series | ISS |
Environmental Data
11,7156 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 11,7156 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,7156 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ISS160160BP WA
250
250
8
White aluminium; RAL 9006
6290416
ISS160160BP WA
Item no.
6290416
Length
250
Width
250
Height
8
Colour
White aluminium; RAL 9006

