Floor covering contact profile
Type OKA BA4 3
Item no. 7404220
EAN 4012195099338



Item no. / Type
7404220 / OKA BA4 3
Length
2400 mm
Width
4 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Floor guide profile for the OKA-G and OKA-W trunking systems. Insertable in the side profile flush with floor or at a height of 3 mm above the floor. Spare part.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 4 mm |
| Height | 13 mm |
Technical data
| Decouplable | no |
|---|---|
| ROHS-conformant | yes |
| Dimension | 2400mm |
| Material | Aluminium |
| Product series | OKA Series |
Environmental Data
1,2909 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2909 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,2909 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKA BA4 3
2400
4
7404220
OKA BA4 3
Item no.
7404220
Length
2400
Width
4

