Floor bracket
Type BVL
|Item no. 6288180
|EAN 4012195147404



Item no. / Type
6288180 / BVL
Length
60 mm
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
The BVL floor holder is used to fasten vertical profile connectors of type PVV/N2... on the floor.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 30 mm |
| Height | 73 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 30x60x73 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | Rapid 80® |
Environmental Data
0,1454 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1454 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1454 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
BVL
60
6288180
BVL
Item no.
6288180
Length
60


