Floor box UDHOME4 with brush bar, stainless steel, with FLF support, cover can be covered
Type UDHOME4 2V U PE
Item no. 7427256
EAN 4012195916673




Item no. / Type
7427256 / UDHOME4 2V U PE
Floor covering thickness
15 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation unit for use in dry-care cavity and screed floors for indoor use.
Installation housing with pre-marked insertion openings for pipes (M25). Cover adjustable to the top edge of the floor covering using four height-adjustment supports. The minimum installation depth is 95 mm, the height adjustment range is +30 mm.
Flushfloor cable outlet through brush bar.
Device support made of galvanised sheet steel for 6x FLF 3/5 or 4x FLF 3/5 and 1x FLF 6/5.
Lid can be covered with floor covering, 15 mm.
Installation housing with pre-marked insertion openings for pipes (M25). Cover adjustable to the top edge of the floor covering using four height-adjustment supports. The minimum installation depth is 95 mm, the height adjustment range is +30 mm.
Flushfloor cable outlet through brush bar.
Device support made of galvanised sheet steel for 6x FLF 3/5 or 4x FLF 3/5 and 1x FLF 6/5.
Lid can be covered with floor covering, 15 mm.
Technical data
Dimensions
| Length | 202 mm |
|---|---|
| Width | 202 mm |
Technical data
| Screed height, min. | 95 mm |
|---|---|
| Screed height, max. | 110 mm |
| Floor height, min. | 95 mm |
| Floor height, max. | 125 mm |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Height-adjustment range, min. | 95 mm |
| Height-adjustment range, max. | 125 mm |
| Length of installation dimensions | 202 mm |
| Wide installation dimensions | 202 mm |
| Length of external dimensions | 199 mm |
| Wide external dimensions | 199 mm |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | no |
| Number of mounting boxes | 2 |
| Suitable for wet care | no |
| With floor covering recess | yes |
| Floor covering protection frame | no |
| Cable outlet version | Brush bar |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Square |
| Equipment | FLF supports |
| ROHS-conformant | Exempt |
| Material | Stainless steel 1.4301 |
| Product series | UDHOME4 |
Environmental Data
17,2317 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 17,2317 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,2317 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Floor covering thickness
Item no.
UDHOME4 2V U PE
15
7427256
UDHOME4 2V U PE
Item no.
7427256
Floor covering thickness
15

