Floor and side end plate 60 DD
Type BSEB 610 DD
Item no. 7084252
EAN 4012197480639



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Screwable floor and end plate for cable trays, as protection for the cables when running them downwards and to the side Suitable for indoor and outdoor areas, depending on the surface coating. Fastening with truss-head bolts FRSB 6 x 12 mm. Fastening material must be ordered separately.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 100 mm |
| Height | 61 mm |
| Dimension W | 118 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x100 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
BSEB 605 DD
50
7084250
BSEB 610 DD
100
7084252
BSEB 615 DD
150
7084254
BSEB 620 DD
200
7084256
BSEB 630 DD
300
7084258
BSEB 640 DD
400
7084260
BSEB 650 DD
500
7084262
BSEB 660 DD
600
7084264
Width
BSEB 605 DD
Item no.
7084250
Width
50
BSEB 610 DD
Item no.
7084252
Width
100
BSEB 615 DD
Item no.
7084254
Width
150
BSEB 620 DD
Item no.
7084256
Width
200
BSEB 630 DD
Item no.
7084258
Width
300
BSEB 640 DD
Item no.
7084260
Width
400
BSEB 650 DD
Item no.
7084262
Width
500
BSEB 660 DD
Item no.
7084264
Width
600
