Flexkanal holder for Deskbox DB
Type DBZ-FLKB
Item no. 6116991
EAN 4012195714415



Item no. / Type
6116991 / DBZ-FLKB
Smallest selling unit: 1 piece
1piece
piece
Description
Flexkanal holder for Deskbox, type DB, for secure connection of a Flexkanal to the Deskbox.
Note: Can only be used for mounting on the tabletop using fastening clamps.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Note: Can only be used for mounting on the tabletop using fastening clamps.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Technical data
| Surge protection | no |
|---|---|
| Foldable | no |
| Extendable | no |
| Length of the supply cable | 3 m |
| ROHS-conformant | yes |
| Colour | Black |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBZ-FLKB
6116991
DBZ-FLKB
Item no.
6116991

