Flexkanal
Type FLK-2K SWGR
Item no. 6154930
EAN 4012196277995



Item no. / Type
6154930 / FLK-2K SWGR
Length
1000 mm
Smallest selling unit: 1 m
1m
m
Description
The Flexkanal runs cables ordered and protected to the desk. It connects the deskbox with the dado trunking or the floor connection box. When extended, the Flexkanal is 1,000 mm ling, 60 mm wide and 20 mm high.
The trunking consists of two chambers, the capacity per chamber is:
Two cables of a total diameter of 8.5 mm or three cables with a total diamter of 7.5 mm or four cables with a total diameter of 7.0 mm or five cables with a total diameter of 6.0 mm.
The trunking consists of two chambers, the capacity per chamber is:
Two cables of a total diameter of 8.5 mm or three cables with a total diamter of 7.5 mm or four cables with a total diameter of 7.0 mm or five cables with a total diameter of 6.0 mm.
Technical data
Dimensions
| Length | 1000 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 1000mm |
| Colour | Black-grey; RAL 7021 |
| Product series | Flex duct |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
FLK-2K SWGR
1000
6154930
FLK-2K SWGR
Item no.
6154930
Length
1000

