Flexkanal
Type FLK-2K LGR
Item no. 6154922
EAN 4012196277575



Item no. / Type
Length
Smallest selling unit: 1 m
1m
m
Description
The Flexkanal runs cables ordered and protected to the desk. It connects the deskbox with the dado trunking or the floor connection box. When extended, the Flexkanal is 1,000 mm ling, 60 mm wide and 20 mm high.
The trunking consists of two chambers, the capacity per chamber is:
Two cables of a total diameter of 8.5 mm or three cables with a total diamter of 7.5 mm or four cables with a total diameter of 7.0 mm or five cables with a total diameter of 6.0 mm.
The trunking consists of two chambers, the capacity per chamber is:
Two cables of a total diameter of 8.5 mm or three cables with a total diamter of 7.5 mm or four cables with a total diameter of 7.0 mm or five cables with a total diameter of 6.0 mm.
Technical data
Dimensions
| Length | 1000 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 1000mm |
| Colour | Light grey; RAL 7035 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
FLK-2K LGR
1000
6154922
FLK-2K SWGR
1000
6154930
FLK-2K LGR
Item no.
6154922
Length
1000
FLK-2K SWGR
Item no.
6154930
Length
1000

