Flattener with hand protection
Type 915 RBS M4
Item no. 3031500
EAN 4012195851417


Item no. / Type
3031500 / 915 RBS M4
Smallest selling unit: 1 piece
1piece
piece
Description
Flattener with hand protection for OBO anchors 903/RB Ø 4 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | Ø4mm |
| Material | Steel |
| Product series | Threaded connection accessories |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
915 RBS M4
3031500
915 RBS M4
Item no.
3031500
