Flattener
Type 915 S M6
Item no. 3031012
EAN 4012195241690



Item no. / Type
3031012 / 915 S M6
Smallest selling unit: 1 piece
1piece
piece
Description
Flattener for OBO anchors 903 with M6 thread.
Technical data
Dimensions
| Dimension L | 135 mm |
|---|---|
| Dimension D | 14 mm |
Technical data
| Size | M6 |
|---|---|
| ROHS-conformant | yes |
| Dimension | M6 |
| Material | Steel |
| Product series | Threaded connection accessories |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
915 S M6
3031012
915 S M6
Item no.
3031012

