Flat seal for square height-adjustable cassette, nominal size NG4 and NG9
Type FD 4 QNK2
Item no. 7407107
EAN 4012195983262



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Flat seal for height-adjustable square cassettes RKN2 and RKFN2 of nominal sizes 4 and 9.
Technical data
Dimensions
| Dimension L | 190 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Ethylene propylene diene rubber DIN 1629 |
Environmental Data
0,05 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,05 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,05 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FD 4 QNK2
7407107
FD 9 QNK2
7407109
FD 4 QNK2
Item no.
7407107
FD 9 QNK2
Item no.
7407109

