Flat seal
Type OKA FD
Item no. 7424822
EAN 4012195245100



Item no. / Type
7424822 / OKA FD
Width
6 mm
Smallest selling unit: 15 m
15m
m
Description
For later adhesion in the side profiles of the OKA-G/-W trunking system, allows the use of the trunking system in wet-cleaned floors, sold by the roll.
Technical data
Dimensions
| Length | 15000 mm |
|---|---|
| Width | 6 mm |
| Height | 6 mm |
| Dimension h | 6 mm |
Technical data
| Decouplable | no |
|---|---|
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Dimension | 15m |
| Material | foam rubber |
| Product series | OKA Series |
Environmental Data
0,0292 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0292 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,0292 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
OKA FD
6
7424822
OKA FD
Item no.
7424822
Width
6

