Flat mounting plate FS
Type MP FL FS
Item no. 7084757
EAN 4012196146772



Item no. / Type
7084757 / MP FL FS
Width
120 mm
Height
235 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Flat mounting plate, for fastening on the side rail of the cable tray.
Please order the truss-head bolt, type FRS B6 x 12, separately.
Technical data
Dimensions
| Width | 120 mm |
|---|---|
| Height | 235 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Fastening type | Screw fastening |
| Version for | Vertical |
| ROHS-conformant | yes |
| Dimension | 235x120 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5025 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5025 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5025 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2007831
Fastening pin for mounting platesType
T-S MST
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MP FL FS
120
235
7084757
MP FL FS
Item no.
7084757
Width
120
Height
235

