Flat-head screw with internal Torx, steel
Type 7380T 6x35 G
Item no. 3164956
EAN 4012196101030




Item no. / Type
Length
This item is a discontinued product!
Smallest selling unit: 100 piece
100piece
piece
Description
Flat head screw with TX 30, according to ISO 7380-1, suitable for fastening cable routes on brackets as well as for the mounting of barrier strips. The rounded head shape provides optimum cable protection. The Torx drive offers optimum force transmission in the screw movement.
Technical data
Dimensions
| Length | 35 mm |
|---|
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Screw system | Torx |
| Dimension | M6x35 |
| ROHS-conformant | yes |
| Dimension | M6x35mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0221 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0221 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0221 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
7380T 6x20 G
20
M6
3164952
7380T 6x35 G
35
M6
3164956
Length
7380T 6x20 G
Item no.
3164952
Length
20
Thread
M6
7380T 6x35 G
Item no.
3164956
Length
35
Thread
M6

