Flat-head screw with hexalobular internal G
Type FKS 6x12 G
Item no. 6049246
EAN 4012197303631



Item no. / Type
6049246 / FKS 6x12 G
Smallest selling unit: 100 piece
100piece
piece
Description
Flat-head screw with hexalobular internal to connect base and crossbeam of the symmetrical floor support BSS, to be used on walkable cable tray system BKRS.
Technical data
Dimensions
| Length | 16,6 mm |
|---|---|
| Width | 12 mm |
| Dimension L | 12 mm |
| Dimension D | 12 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Impact-resistant | no |
| Thread metric | 6 |
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Thread | M6 |
| Head shape | Flat head |
| Screw system | Torx |
| Thread type | Metric |
| Resistance grade | 8.8 |
| With washer | no |
| Dimension | M6x12 |
| With nut | no |
| Self-locking | no |
| With flange | no |
| Full thread | yes |
| ROHS-conformant | yes |
| Shank length | 12 |
| Thread length | 12 mm |
| Head diameter | 12 mm |
| Dimension | M6x12 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
| Thread, imperial | 1/4" |
Environmental Data
0,013 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,013 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,013 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FKS 6x12 G
6049246
FKS 6x12 G
Item no.
6049246
