Flat conductor, galvanised steel for foundation earthing
Type 5052 30X3.5
|Item no. 5020638
|EAN 4012195801016



Item no. / Type
Width
Height
Smallest selling unit: 30 m
30m
m
Description
• Zinc coating: 225 g/m² (approx. 30 µm)
• Can be used as an earthing conductor
• For foundation earthing, not routed in the ground
• Can be used as an earthing conductor
• For foundation earthing, not routed in the ground
Technical data
Dimensions
| Width | 30,5 mm |
|---|---|
| Height | 3,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Cross-section | 105 mm² |
| Dimension | 30x3,5mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Length tolerance ± | 5 % |
Environmental Data
2,3178 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3178 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,3178 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
5052 30X3.5
30,5
3,5
5020638
5052 25X3
25
3
5020751
5052 30X3
30
3
5020808
Width
Height
5052 30X3.5
Item no.
5020638
Width
30,5
Height
3,5
5052 25X3
Item no.
5020751
Width
25
Height
3
5052 30X3
Item no.
5020808
Width
30
Height
3

