Flat conductor, copper
Type FL 25-CU
Item no. 5021830
EAN 4012196431199



Item no. / Type
5021830 / FL 25-CU
Width
25 mm
Height
3 mm
Smallest selling unit: 50 m
50m
m
Description
• Can be used as a conductor and earthing conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Complies with the requirements of VDE 0185-305 (IEC 62305)
• For lightning protection, earthing systems and ring equipotential bonding
• Complies with the requirements of VDE 0185-305 (IEC 62305)
• For lightning protection, earthing systems and ring equipotential bonding
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 25 mm |
| Height | 3 mm |
| Dimension B | 25 mm |
| Dimension H | 3 mm |
Technical data
| Nomal ring (approx. kg) | 33 |
|---|---|
| ROHS-conformant | yes |
| Cross-section | 75 mm² |
| Nomal ring (approx. m) | 50 |
| Dimension | 25x3 |
| Material | Copper |
| Length tolerance ± | 5 % |
Environmental Data
2,0219 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0219 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,0219 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
FL 25-CU
25
3
5021830
FL 25-CU
Item no.
5021830
Width
25
Height
3

