Flat cable threaded connection, PG thread rectangular version, stone grey
Type 106 FL 21 9 39
Item no. 2012804
EAN 4012195156970




Item no. / Type
Flat cables/thickness, min.
Flat cables/thickness, max.
Flat cable/width, min.
Flat cable/width, max.
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Flat-cable entry, choke-nipple design with PG connecting thread to DIN 40430, protection rating IP31, with pre-mounted support sealing ring 107/F.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Fibre-glass reinforced | no |
| Strain relief option | no |
| Protection rating | IP31 |
| Thread | Pg 21 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | yes |
| Type of seal | Sealing ring |
| Version for | Straight |
| ROHS-conformant | yes |
| Dimension | PG21 |
| Material | Polyethylene |
| Colour | Stone grey; RAL 7030 |
| Product series | V-TEC |
Dimensions
| Dimension L | 52 mm |
|---|---|
| Dimension A | 30 mm |
| Flat cables/thickness, min. | 7 mm |
| Flat cables/thickness, max. | 9 mm |
| Flat cable/width, min. | 36 mm |
| Flat cable/width, max. | 39 mm |
| Dimension B | 56 mm |
| Dimension G | PG21 mm |
| Dimension L1 | 12 mm |
| Dimension L2 | 40 mm |
| Dimension D | 35 mm |
Environmental Data
0,0807 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0807 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0807 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Flat cables/thickness, min.
Flat cables/thickness, max.
Flat cable/width, min.
Flat cable/width, max.
Thread
Item no.
106 FL 29 14 40
11
14
37
40
Pg 29
2012774
106 FL 21 8 33
6
8
30
33
Pg 21
2012782
106 FL 21 9 39
7
9
36
39
Pg 21
2012804
106 FL 21 9 22
7
9
19
22
Pg 21
2012820
106 FL 21 10 29
8
10
26
29
Pg 21
2012839
106 FL 21 12 35
9
12
31
35
Pg 21
2012847
106 FL 21 6 30
4
6
27
30
Pg 21
2012855
106 FL 21 10 31
8,5
10,5
28,5
31,5
Pg 21
2012871
106 FL 21 14 40
11
14
37
40
Pg 21
2012928
Flat cables/thickness, min.
Flat cables/thickness, max.
Flat cable/width, min.
Flat cable/width, max.
Thread
106 FL 29 14 40
Item no.
2012774
Flat cables/thickness, min.
11
Flat cables/thickness, max.
14
Flat cable/width, min.
37
Flat cable/width, max.
40
Thread
Pg 29
106 FL 21 8 33
Item no.
2012782
Flat cables/thickness, min.
6
Flat cables/thickness, max.
8
Flat cable/width, min.
30
Flat cable/width, max.
33
Thread
Pg 21
106 FL 21 9 39
Item no.
2012804
Flat cables/thickness, min.
7
Flat cables/thickness, max.
9
Flat cable/width, min.
36
Flat cable/width, max.
39
Thread
Pg 21
106 FL 21 9 22
Item no.
2012820
Flat cables/thickness, min.
7
Flat cables/thickness, max.
9
Flat cable/width, min.
19
Flat cable/width, max.
22
Thread
Pg 21
106 FL 21 10 29
Item no.
2012839
Flat cables/thickness, min.
8
Flat cables/thickness, max.
10
Flat cable/width, min.
26
Flat cable/width, max.
29
Thread
Pg 21
106 FL 21 12 35
Item no.
2012847
Flat cables/thickness, min.
9
Flat cables/thickness, max.
12
Flat cable/width, min.
31
Flat cable/width, max.
35
Thread
Pg 21
106 FL 21 6 30
Item no.
2012855
Flat cables/thickness, min.
4
Flat cables/thickness, max.
6
Flat cable/width, min.
27
Flat cable/width, max.
30
Thread
Pg 21
106 FL 21 10 31
Item no.
2012871
Flat cables/thickness, min.
8,5
Flat cables/thickness, max.
10,5
Flat cable/width, min.
28,5
Flat cable/width, max.
31,5
Thread
Pg 21
106 FL 21 14 40
Item no.
2012928
Flat cables/thickness, min.
11
Flat cables/thickness, max.
14
Flat cable/width, min.
37
Flat cable/width, max.
40
Thread
Pg 21


