Flat cable threaded connection, metric thread M25, stone grey
Type 106 FL M25 9 22
Item no. 2013008
EAN 4012195515357



Item no. / Type
Flat cables/thickness, min.
Flat cables/thickness, max.
Flat cable/width, min.
Flat cable/width, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Flat-cable entry, choke-nipple design with metric connecting thread to IEC 432, protection rating IP31, with pre-mounted support sealing ring 107/F.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP31 |
| Thread | M25 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | yes |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | yes |
| Type of seal | Sealing ring |
| Version for | Straight |
| ROHS-conformant | yes |
| Dimension | M25 |
| Material | Polyethylene |
| Colour | Stone grey; RAL 7030 |
| Product series | V-TEC |
Dimensions
| Dimension L | 52 mm |
|---|---|
| Dimension A | 30 mm |
| Flat cables/thickness, min. | 7 mm |
| Flat cables/thickness, max. | 9 mm |
| Flat cable/width, min. | 19 mm |
| Flat cable/width, max. | 22 mm |
| Dimension B | 56 mm |
| Dimension G | M25 mm |
| Dimension L1 | 12 mm |
| Dimension L2 | 40 mm |
| Dimension D | 35 mm |
Environmental Data
0,0809 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0809 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0809 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Flat cables/thickness, min.
Flat cables/thickness, max.
Flat cable/width, min.
Flat cable/width, max.
Thread
Item no.
106 FL M25 6 30
4
6
27
30
M25
2013006
106 FL M25 8 33
6
8
30
33
M25
2013007
106 FL M25 9 22
7
9
19
22
M25
2013008
106 FL M25 9 39
7
9
36
39
M25
2013009
106 FL M25 10 29
8
10
26
29
M25
2013010
106 FL M25 10 31
8,5
10,5
28,5
31,5
M25
2013011
106 FL M25 12 35
9
12
31
35
M25
2013012
106 FL M25 14 40
11
14
37
40
M25
2013013
Flat cables/thickness, min.
Flat cables/thickness, max.
Flat cable/width, min.
Flat cable/width, max.
106 FL M25 6 30
Item no.
2013006
Flat cables/thickness, min.
4
Flat cables/thickness, max.
6
Flat cable/width, min.
27
Flat cable/width, max.
30
Thread
M25
106 FL M25 8 33
Item no.
2013007
Flat cables/thickness, min.
6
Flat cables/thickness, max.
8
Flat cable/width, min.
30
Flat cable/width, max.
33
Thread
M25
106 FL M25 9 22
Item no.
2013008
Flat cables/thickness, min.
7
Flat cables/thickness, max.
9
Flat cable/width, min.
19
Flat cable/width, max.
22
Thread
M25
106 FL M25 9 39
Item no.
2013009
Flat cables/thickness, min.
7
Flat cables/thickness, max.
9
Flat cable/width, min.
36
Flat cable/width, max.
39
Thread
M25
106 FL M25 10 29
Item no.
2013010
Flat cables/thickness, min.
8
Flat cables/thickness, max.
10
Flat cable/width, min.
26
Flat cable/width, max.
29
Thread
M25
106 FL M25 10 31
Item no.
2013011
Flat cables/thickness, min.
8,5
Flat cables/thickness, max.
10,5
Flat cable/width, min.
28,5
Flat cable/width, max.
31,5
Thread
M25
106 FL M25 12 35
Item no.
2013012
Flat cables/thickness, min.
9
Flat cables/thickness, max.
12
Flat cable/width, min.
31
Flat cable/width, max.
35
Thread
M25
106 FL M25 14 40
Item no.
2013013
Flat cables/thickness, min.
11
Flat cables/thickness, max.
14
Flat cable/width, min.
37
Flat cable/width, max.
40
Thread
M25

