Flat angle, trunking type WDK 80210
Type WDK F80210CW
Item no. 6183574
EAN 4012197251024



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Flat angle for changing the direction of the WDK trunking.
Technical data
Dimensions
| Length | 560 mm |
|---|---|
| Width | 210 mm |
| Height | 80 mm |
| Dimension a | 560,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 80 x 210 |
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Base and cover |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Trunking depth | 80 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 560,5x210x80 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
7,5813 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,5813 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,5813 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
WDK F80210GR
Stone grey; RAL 7030
6192107
WDK F80210CW
Cream; RAL 9001
6183574
WDK F80210LGR
Light grey; RAL 7035
6192111
WDK F80210RW
Pure white; RAL 9010
6192115
Colour
WDK F80210GR
Item no.
6192107
Colour
Stone grey; RAL 7030
WDK F80210CW
Item no.
6183574
Colour
Cream; RAL 9001
WDK F80210LGR
Item no.
6192111
Colour
Light grey; RAL 7035
WDK F80210RW
Item no.
6192115
Colour
Pure white; RAL 9010
