Flat angle Signa Base FW 70130
Type BRK FW70130 lgr
Item no. 6132767
EAN 4012196716463



Item no. / Type
Width
Height
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Flat angle as a fitting for changing the direction of the Signa Base device installation trunking.
Cut-concealing flat angle for snapping onto the base.
Technical data
Dimensions
| Length | 180 mm |
|---|---|
| Width | 180 mm |
| Height | 74 mm |
Technical data
| Mounting perforation in base | no |
|---|---|
| Halogen-free | yes |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Angle range, min. | 90 mm |
| Protection rating | IP40 |
| Change of direction | Vertical, rising/falling |
| Symmetrical | yes |
| Cover mounting type | Cross-over |
| Protection rating IK code | IK07. |
| for duct width | 130 mm |
| for trunking height | 70 mm |
| Version for | Hood fitting |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | Signa Base |
Environmental Data
1,1605 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1605 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1605 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
BRK FW70130 cws
180
74
Cream; RAL 9001
6132765
BRK FW70130 rws
180
74
Pure white; RAL 9010
6132766
BRK FW70130 lgr
180
74
Light grey; RAL 7035
6132767
Colour
BRK FW70130 cws
Item no.
6132765
Width
180
Height
74
Colour
Cream; RAL 9001
BRK FW70130 rws
Item no.
6132766
Width
180
Height
74
Colour
Pure white; RAL 9010
BRK FW70130 lgr
Item no.
6132767
Width
180
Height
74
Colour
Light grey; RAL 7035

